Appleton™ PN GPR312

POLE TOP REDUCER 3-1/2-2 IN

Read more...

Features

  • 50.8 mm (2 in) pipe size tenon accepts a single luminaire, or 2, 3, or 4 luminaires with appropriate pole-top mounting bracket
  • Shafts are tapered, one-section design of 11 gauge commercial quality steel with a minimum yield strength of 55,000 psi after fabrication
  • Base plates are of structural quality hot-rolled steel with guaranteed minimum yield strength of 36,000 psi
  • A 101.6 x 165.1 mm (4 in x 6-1/2 in) reinforced handhole with cover and grounding lug 55.6 mm (14 in) above the pole base is standard
  • Anchor bolts are furnished complete with nuts and washers, and are of 55,000 psi steel
  • Available with bronze powder coat finish (to match Appleton fixtures) or a galvanized finish

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Steel with bronze powder coat finish (to match Appleton fixtures) or a galvanized finish

Documents & Drawings