McGill™ Protect-O-Sleeves

McGill™ Protect-O-Sleeves encase existing fluorescent tubes to insulate and improve lighting efficiency at low temperatures. The high tensile, polycarbonate strength protects people, equipment, and products.

Read more...

Products

Search
1-10 of 79 results for Products
:

Features

  • Furnished with end caps that fit snugly between lamp and sleeve
  • Reusable
  • Insulates lamps up to 2.5 times at -6 °C (20 °F)
  • Accommodates lamps up to 800 milliamps
  • For use up to 38 °C (100 °F) ambient temperature
  • Most T-8 and T-12 versions available in colors
  • Meets OSHA requirements

Specifications

NEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations and meets OSHA requirements

Documents & Drawings