NEER™ Ground Clamps

Appleton™ and O-Z/Gedney™ offer a variety of NEER™ ground clamps. Type GC bronze ground clamps are for use with bare copper conductors on water pipes, conduits or pipe electrodes. Type GC-5 zinc ground clamps are for use with bare copper conductors. Type GC direct burial clamps are for use with bare copper conductors on water pipes, conduits or pipe electrodes. Type RC rod and direct burial clamps are used to terminate bare copper conductor directly to ground rod.

Read more...

Products

Search
1-10 of 10 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Type GC and Type GC-5 is for insulated or bare conductor wire, copper AWG #10 solid to #2 stranded, aluminum #8 stranded to #2 stranded. The clamp is reversible
  • Type GC are suitable for direct burial in earth and concrete
  • Type RC are suitable for direct burial applications

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Type GC: Cast bronze alloy with zinc plated steel screws. Type GC-5: zinc diecast with zinc plated steel screws. GC-5B: brass plated zinc diecast with zinc plated steel screws. Type GC and RC: bronze clamps and screws

Documents & Drawings