Appleton™ PN ST250AL

2-1/2 IN LFMC CONN ALUM

Read more...

Features

  • High corrosion resistance
  • Unique long ferrule with more pronounced threads provides over four times UL pull-out requirements
  • Ferrule provides maximum surface contact for better sealing and a continuous, permanent, positive metal-to-metal ground
  • Liquidtight/raintight/oiltight/concretetight
  • Suitable for wet locations
  • Full, machined tapered threads (NPT).

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2
Standard Materials
Copperfree (4/10 of 1% of copper or less) aluminum

Documents & Drawings