Appleton™ PN AALAL11WBU

A51LED ABCD 2KLM 3KCCT 1/2 PEN

Read more...

Features

  • Ideal for use in chemical and petrochemical plants, and in other heavy process areas where ignitable vapors, dust, moisture and corrosive atmospheres are present
  • Suitable for use in wet locations
  • Porcelain reflectors for multiple applications requiring light to be directed
  • Choice of pendant, ceiling, 25° stanchion, long bracket and 15° short bracket mountings
  • Fixtures are factory-sealed; no external sealing fittings required
  • Fixture units have standardized threads to fit all A-51™ mounting hoods. ""Wireless"" fixture unit easily threads off mounting hood for convenient servicing or for immediate exchange with ""stand-by"" unit
  • Globes in A-51™ fixtures are explosionproof and heat- and impact-resistant glass. Prismatic configuration on globe interior provides light control while allowing smooth exterior surface for cleaning. Fixture guards to protect globe are easily mounted to globe ring with 3 screws
  • Light outputs up to 3,200 lumens
  • Ambient Temperature: -25°C to +55°C (-13°F to +131°F)
  • 6 kV Surge Protection
  • 6 kV Surge Protection

Specifications

NEC/CEC Certifications and Compliances for Group A and B
Class I, Division 1, Groups A, B, C, D; Class II, Division, Groups F, G; Class III
NEC/CEC Certifications and Compliances for Group C and D
Class I, Division 1, Groups C, D; Class II, Division 1, Groups E, F, G; Class III
Lumens to Watts
Up to 1700 lumens is 100 - 150 W incandescent, 3000 lumens and more for 200 - 300 W incandescent
Standard Materials and Finishes
Fixtures, guards and mounting hoods are copperfree (4/10 of 1% max.) aluminum with two-coat epoxy-clad finish. Ceiling and bracket mounting hoods are malleable iron with aluminum adapters
Surge Protection
6 kV
Standard Materials and Finishes
Fixtures, guards and mounting hoods are copperfree (4/10 of 1% max.) aluminum with two-coat epoxy-clad finish. Ceiling and bracket mounting hoods are malleable iron with aluminum adapters
Warranty
10 year standard warranty

Documents & Drawings