Appleton™ PN AGK10

GNDG KIT #8-1/0AWG

Read more...

Features

  • Explosionproof, dust-ignitionproof
  • Precision threaded flame path between box and cover
  • O-ring gasket provided to seal out moisture, dust, oil, dirt etc. for interior and exterior locations
  • Cast mounting feet provided on all enclosures
  • Large cover opening for easy access
  • Available with solid or window covers

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 4X, 7BCD, 9EFG
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum bodies and covers with corrosion resistant gray epoxy powder coat finish. AGUBSW and NGUBSW covers have a glass window. All versions have a neoprene O-ring

Documents & Drawings