Appleton™ PN FELED2DPL

FELED3,4 Diffused Lens

Read more...

Features

  • Typical applications include oil refineries, petrochemical facilities, pulp and paper mills, food processing plants, warehouses, underground tunnels and general manufacturing facilities
  • Can be horizontally or vertically mounted. Positive safety switch disconnects power to LED's and driver to allow maintenance in hazardous locations
  • High impact resistance housing (20 Joules - IK10) from -30 °C to +55 °C (-22 °F to +131 °F) ambient temperature and wind profile for use in extreme offshore and onshore environments
  • Contemporary, low profile, lightweight design is suitable for tight spaces. It features a hinged cover with captive screws, and standard screw-type terminal block (accepts 1 to 6 mm² wire) for easy installation and maintenance. M20 plug or M25 plug
  • Full range of lumen outputs, with light distribution equivalent to Appleton's FE Series fluorescent luminaires
  • Easy to retrofit in same mounting footprint as Appleton's FE Series nonmetallic fluorescent luminaires
  • Corrosion-resistant fiberglass reinforced polyester body and hinged polycarbonate lens. Latch assembly and elastomer gasket seals against water and dust ingress, IP66
  • Easily accessed for maintenance using Allen key or straight blade screw driver via the central opening which features a unique patented release system to prevent damage
  • Universal, high efficiency, drivers cover voltage requirements for 120-277 Vac, 170-300 Vdc; 50/60 Hz +/- 10%. High power factor electronic driver (>0.95). Standard 6KV surge suppression
  • Industry-leading thermal management for safe, reliable operation over wide temperature range
  • Available in 3 hour emergency version, including built-in monthly self- test. Test results through multi-colored LED. Ex e battery with plug-in connector
  • Field replaceable LED driver, lens and diffuser

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Lumen Breakdown
5000K CCT: 3K is 3058, 4K is 4196, 5K is 5290, 7K is 7181. 4000K CCT: 3K is 2512, 4K is 3428, 5K is 4380, 7K is 5879
Ambient Temperature
Standard versions: -30 °C up to +55 °C. Emergency versions: -20 °C up to +50 °C
Standard Materials and Finishes
Fiberglass reinforced polyester (FRP) housing with polycarbonate lens, highly reflective white powder coated aluminum internal reflector and elastomer gasket
Battery Back-Up Option
3 hour emergency version with 6 V - 7 Ah for 5K versions only
Warranty
5 year standard warranty

Documents & Drawings