Appleton™ PN GLM30

LUMENMASTER 30 REFLECTOR

Read more...

Features

  • The rugged and durable construction of the Baymaster is ideal for harsh industrial and hazardous conditions. Heavy duty, high temperature silicone rubber gaskets. Captive fasteners secure one piece lens
  • Large Lumen Output Range and Color Options. With 3 lumen output ranges (9,500, 15,000 and 19,500K) to choose from, you?ll have flexibility for lots of different mounting heights and illumination levels. Two different color options (5000K cool white and 3000K CCT warm white) give you the choice for superior light quality
  • Replaceable Components. For ease of maintenance the Baymaster offers a field replaceable LED driver and lens cover
  • Exceptional 10-year Warranty. With a standard warranty of 5 years (for standard 6 kV surge protection) and an extended 10-year warranty when the luminaire has secondary optics and 10 kV surge protection, this luminaire will get the job done
  • Wide Ambient Temperature Range. With an ambient temperature range of -40?C to +65?C (-40?F to +149?F), you can use the luminaire in almost every environment, from Alaska to the Middle East and every place in between
  • Choice of Input Voltages: 120-277 Vac 50/60 Hz, 170-300 Vdc or 347-480 Vac 50/60 Hz
  • Two 3/4"" NPT entries provided. (Two close up plugs provided when quick mount pendant system is ordered). One 1/2? NPT close up plug provided on quickmount model for use with accessory drain assembly

Specifications

NEC/CEC Certifications and Compliances
For Ordinary / Heavy Industrial locations. Marine outside type (salt water) for USA Only; Wet locations; Type 3R, 4, 4X; IP66/67
Other Certifications and Compliances
IECEE CB: IK08, IP66; CE; UKCA
Lumens to Watts
9,500 lumens is 175-250 W HID; 15,000 lumens is 250-400 W HID; 19,500 lumens is 400-750 W HID; 24,000 lumens is 1000 W HID; 30,000 lumens is 1000-1500 W HID; 38,000 lumens is 1500 W HID
Ambient Temperature
-40 °C to +65 °C (-40 °F to +149 °F) | Cold Start option: -55 °C to +65 °C (-67 °F to +149 °F)
Electrical
120-277 Vac, 50/60 Hz, 125-300 Vdc or 347-480 Vac, 50/60 Hz | 0-10 Vdc Dimming available with Non-Quick Mount Pendant configurations
Standard Materials
Copperfree (4/10 of 1% max.) aluminum housing; silicone rubber gaskets; stainless steel bolts, guard and safety cable; and aluminum close up plugs
Standard Finishes
Housing, lens cover, quick mount body and hood; baked gray epoxy powder coat finish, electrostatically applied for complete uniform protection
Warranty
10 year standard warranty

Documents & Drawings