Appleton™ PN IVMV3LWD5BU

Industrial,3K,W,D,5,BU

Read more...

Features

  • Enclosed and gasketed fixtures suitable for use in a wide range of industrial, chemical processing and other areas where flammable gases, vapors and combustible dusts and fibers are present including simultaneous exposure
  • Suitable for use in marine and wet locations
  • Ideal for use in areas of low clearance, low ceiling heights or where fixture weights must be minimized
  • Typical industries include pulp and paper mills, processing plants, chemical plants, petrochemical facilities, oil refineries, drilling rigs, foundries, waste treatment, mining and steel mills
  • Typical applications include walkways/catwalks, stairwells, grain elevators, tunnels, pipe racks, offshore rigs, vessel lighting, cooling towers and processing areas
  • Compact light weight low profile design is suited for low mounting heights (less than 12 lbs)
  • Customize to application requirements with four different field replaceable globe options: clear and diffused polycarbonate, clear glass, or prismatic glass refractor
  • Three Correlated Color Temperatures (CCTs) for a wide variety of applications: Cool (5000K), Neutral (4000K) and Warm (3000K)
  • Three light output levels for retrofit of HID fixtures up to 175 W
  • Standard 6 kV surge protection
  • Luminaire comes pre-wired with three conductors, approximately 12" long, of 14 AWG TEW wire from the IP68 watertight NPT hub at the top of the luminaire lid.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, Aex ec IIC; Class II, Division 1, Groups E, F, G; Zone 21, Aex tb IIIC; Class II, Division 2, Groups F, G; Class III; Type 3R, 4, 4X; IP66/67; Simultaneous Exposure; Suitable for Wet Locations; Marine Outside Type (Salt Water), American Bureau of Shipping (ABS) Certified
Lumens to Watts
3300 lumens is equivalent to 70-100 W HID, 4400 lumens is equivalent to 100-150 W HID, 5500 lumens is equivalent to 150-175 W HID
Ambient Temperature
BU: -40 °C to +65 °C (-40 °F to +149 °F); BH: -40 °C up to +65 °C (-40 °F up to +149 °F)
Standard Materials
Cast copperfree (4/10 of 1% max.) aluminum luminaire body with stainless steel hardware. Polycarbonate or glass globe with stainless steel wire guard. Heat-resistant prismatic glass refractor with die cast aluminum guard. Fiberglass reinforced white polyester reflector
Standard Finishes
Luminaire body and glass refractor guard have gray epoxy powder coat finish, electrostatically applied for complete uniform protection
Wiring
Choice of terminal blocks or wirenuts to meet end user preferences
Electrical
120-277 Vac, 50/60 Hz; 125-300 Vdc or 347-480 Vac, 50/60 Hz
Options
Guard for glass globe and refractor available separately
Warranty
10 year standard warranty

Documents & Drawings