Appleton™ PN KPA100

PENDENT 1 FOR MERCMASTER III

Read more...

Features

  • Typical applications include pulp and paper mills, processing plants, chemical plants, oil refineries, foundries, manufacturing plants, storage areas, waste and sewage treatment, parking garages, and other areas where dust, water, dirt and rough usage ar
  • Compact light weight low profile design is suited for low mounting heights
  • Modular design allows scores of fixture component combinations to meet installation needs. Uses the same mounting hoods as the Mercmaster III HIDs
  • Accommodates a wide range of voltages
  • Hinge has high lip for added safety during installation and servicing. Hinge and bolt construction assures 360° compression at all points on ballast housing gasket for positive sealing. Swing away design of captive bolt and nut simplifies servicing
  • All Mercmaster mounting hoods have provision for easy field installation of fuses in fixtures (refer to the catalog pages under the "Fixture Unit — Electrical Specification" section)
  • NPT and metric threads standard
  • NEMA Type V light distribution is standard. (Type V distribution is required is areas where sufficient, evenly distributed light is necessary. It produces a circular distribution that has the same intensity at all angles)
  • NEMA Type I light distribution is available as an option for select NEC/CEC certified fixtures. (Type I distribution is the perfect lighting for walkways, catwalks or anyplace where a narrow beam of light is required)
  • For ATEX/IECEx rated fixtures, ballast bodies and mounting hoods must be purchased separately

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, AEx nA IIC; Class II, Division 1, Group E, F, G; Class II, Division 2, Group F, G; Class III; Type 3R, 4, 4X; IP66/67; Simultaneous Exposure; Suitable for Use in Wet Locations; Marine Outside Type
ATEX/IECEx Certifications and Compliances
Zone 2 and 22; Ex II 2 GD; IP66/67
Lumens to Watts
2300 lumens is equivalent to 70 W HPS/PSMH, 3450 or 2900 lumens is to 100 W HPS/PSMH, 4850 lumens is to 150 W HPS/PSMH, 6076 or 6200 lumens is to 175 W PSMH, 9455 lumens is to 250 W HPS/PSMH, 11425 lumens is to 350 W PSMH, or 12850 is to 400 W HPS/PSMH
Ambient Temperatures
2300-2900 lm: -40 °C to +65 °C (-40 °F to +149 °F). 4850-6200 and 12850 lm: -40 °C to +55 °C (-40 °F to +131 °F). 9455 and 11425 lm: -40 °C to +50 °C (-40 °F to +122 °F)
Electrical
120-277 Vac, 50/60 Hz; 347-480 Vac, 50/60 Hz
Wiring
Terminal block supporting 1 x 8-24 AWG; 1 x 0.75 to 6 mm² (0.0012 to 0.0093 in²)
Standard Materials and Finishes
Mounting hoods, bodies and guards are cast copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. All hardware and catch assemblies are stainless steel. Globes are polycarbonate
DesignLights™ Consortium
Check DLC QPL for current list of products

Documents & Drawings