Nelson™ Heat Trace 230V Type CLT Self-Regulating Heater Cable

Nelson™ Heat Trace CLT Series heating cables provide an industrial and commercial-grade solution for maintaining fluid flow under low ambient conditions. These self-regulating, cut-to-length cables are normally installed in commercial and light industrial applications, to maintain pipe temperature and/or prevent freezing in ambient temperatures down to -40 °C (-40 °F). The CLT Series are 230 Volt heating cables designed for use in ordinary (unclassified) locations. Typical applications for this product are freeze protection and low watt density process temperature systems such as product pipelines, fire protection, process water and dust suppression systems.

Read more...

Features

  • Type CLT self-regulating heater cable is a parallel circuit electric heater strip. An irradiation cross-linked conductive polymer core material is extruded over the multi-stranded, tin plated, 0.9 mm² copper bus wires. The conductive core material i
  • Operating principle: The parallel bus wires apply voltage along the entire length of the heater cable. The conductive core provides a continuous parallel heating element permitting the cable to be cut to any length in the field with no dead or cold zones

Specifications

Certifications and Compliances
CSA Certified: Ordinary (Unclassified) Locations
Maintain Temperature
65°C
Maximum Continuous Exposure Temperature
65 °C (continuous power on)
Maximum Intermittent Exposure Temperature
85 °C (1000 hours cumulative exposure)
Bus Wire Size
0.9mm² Copper Conductors
Minimum Installation Temperature
-40 °C
Minimum Bend Radius
12.0 mm at -40 °C
Dimensions
6.7 mm x 11.1 mm
Accessories
Connection kits, thermostats, contactors, junction boxes, tape, warning signs, custom control, and monitoring and power panels are available. See catalog pages for details

Documents & Drawings