O-Zgedney™ PN 4034

BOX OCT 4 IN X 1-1/2 IN DEEP 3/4 IN KOS

Read more...

Features

  • 4’ Square boxes - 1-1/2’ deep with knockouts
  • 4’ Square boxes, 2-1/8’ deep with knockouts
  • 4’ Square boxes with nonmetallic sheathed cable clamps
  • 4’ Square boxes with armored cable (AC)/metal clad cable (MCI, MCI-A, MCC)/flexible metal conduit clamps
  • 4’ Square boxes with snap-in brackets for 2-1/2’ and 3-5/8’ metal studs
  • 4’ Square box extension rings and thru-ring with knockouts
  • 4’ Square covers raised surface covers
  • 4’ Square covers flat covers and single device, plaster rings/mud rings
  • 4’ Square covers single and double device, plaster rings/mud rings
  • 4’ Square covers single device, ceiling plaster rings/mud rings
  • 4’ Square tile covers single and double device, plaster rings/mud rings

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material/Finish
AISI/SAE 1008, pre-galvanized G60, 183.09 g/sq m (0.60 oz/sq ft), 0.0625 minimum thickness

Documents & Drawings