OZ-Gedney™ PN 6025SRGBD

6025SRG BAKER'S DOZEN

Read more...

Features

  • Three wire grounded handles with convenience receptacle
  • Easy-open, NO-ROL cage with rotating hook saves time and permits precise lamp positioning
  • Plated metal parts resist rust and corrosion
  • All-weather cords have molded plugs
  • 10 Amp, 125 Vac receptacle rating
  • Cage accommodates 100 Watt (maximum) bulbs
  • Push-through switch
  • Accommodates 16/3 cord type only
  • Meets OSHA requirements

Specifications

NEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations and meets OSHA requirements
Specific Wattages
Accommodates A-23 lamps 60-100 Watt
Cage
Zinc-plated 10 gauge steel wire
Cord
16/3-SJTW yellow thermoplastic

Documents & Drawings